IESNA:LM-63-2002
[TEST]P1055281
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-H1005D835-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1155
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1269.2 1254.6 1248.8 1238.6 1224 1205 1183.2 1158.4 1129.2 1097.1
1062.1 1025.6 984.8 945.4 903.1 859.3 814.1 770.3 723.6 675.5
628.8 582.1 535.4 488.7 442 398.3 351.6 302 255.3 210.1
166.3 124 84.6 49.6 17.5 0 0
1269.2 1273.6 1260.5 1238.6 1208 1167.1 1119 1065 1006.6 942.4
875.3 805.3 732.4 662.3 587.9 517.9 446.4 379.3 310.7 248
192.6 141.5 94.8 67.1 52.5 40.8 27.7 17.5 10.2 5.8
2.9 1.5 0 0 0 0 0
1269.2 1256.1 1228.4 1178.8 1110.2 1030 942.4 844.7 736.7 627.3
520.8 423.1 325.3 243.6 170.7 105 64.2 51.1 39.4 29.2
20.4 13.1 8.8 5.8 2.9 2.9 1.5 1.5 1.5 1.5
1.5 0 0 0 1.5 1.5 0
1269.2 1253.2 1205 1130.6 1032.9 920.6 798 665.3 529.6 408.5
297.6 204.2 121.1 65.7 51.1 37.9 27.7 19 11.7 7.3
4.4 2.9 2.9 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 0
1269.2 1254.6 1205 1116.1 1011 885.5 742.6 601.1 462.5 337
229 140.1 71.5 52.5 39.4 29.2 20.4 13.1 7.3 4.4
2.9 1.5 1.5 1.5 0 1.5 0 0 0 0
0 0 0 0 0 0 0
